Technical data
Technical data
Current load
  • ≤1 A
  • ≤12 A (short-term)
Operating speed
  • ≤8500 rpm
Ambient temperature
  • -60...+50 °C (T5)
  • -60...+60 °C (T4)
Admitted shaft load
  • ≤150 N axial
  • ≤200 N radial
Rotor moment of inertia
  • 3,7 kgcm²
Operating torque
  • ≤15 Ncm
Explosion protection
  • II 2 G Ex db IIC T4/T5 Gb
  • Ex db IIC T4/T5 Gb
Weight approx.
  • 3,5 kg
Protection DIN EN 60529
  • IP 56
Shaft type
  • ø20...42 mm (through hollow shaft)
Material
  • Housing: aluminium
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 50-2000 Hz
  • IEC 60068-2-27
  • Shock 100 g, 6 ms
Approval
  • CE
  • ATEX
  • IECEx

Downloads
Certificates/licenses
Assembly instructions

To the top