Technical data
Technical data
Diamètre de l'axe D1
  • 6 mm
Diamètre de l'axe D2
  • 8 mm
Operating speed
  • ≤15000 rpm
Operating temperature
  • -30...+120 °C
Moment of inertia
  • 29 gcm²
Torsional rigidity
  • 1050 Nm/rad
Radial spring stiffness
  • 11 N/mm
Maximum torque
  • 200 Ncm
Admissible axial movement
  • ± 0.5 mm
Admissible parallel misalignment
  • ± 0.25 mm
Admissible angular error
  • ± 2 °
Weight approx.
  • 33 g
Material
  • Bellows: stainless steel
  • Hub: aluminium

Downloads
Data sheet

To the top