Technical data
General data
Mounting type
  • Quasi-flush
Special type
  • Linearized
Measuring distance Sd
  • 0 … 3 mm
Sensitivity
  • 3,33 V/mm
Resolution
  • < 0.003 mm (stat.)
  • < 0.009 mm (dynam.,S = 0 ... 2 mm)
  • < 0.018 mm (dynam.,S = 0 ... 3 mm)
Repeat accuracy
  • 0.01 mm
Adjustment
  • External Teach-in
Linearity error
  • ± 15 µm (S = 0 ... 2 mm)
  • ± 90 µm (S = 0 ... 3 mm)
Temperature drift
  • ± 2 % (Full Scale: S = 0 ... 2 mm)
  • ± 6 % (Full Scale: S = 0 ... 3 mm)
Electrical data
Response time (factory characteristic)
  • < 2 ms
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • Voltage output
Output signal
  • 0 ... 10 VDC
Load resistance
  • > 4000 Ohm
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • PBT
Housing material
  • Stainless steel
Dimension
  • 8 mm
Housing length
  • 24.6 mm
Connection types
  • Flylead connector PUR M8, L=200 mm
Tightening torque max.
  • 0.8 Nm
Ambient conditions
Operating temperature
  • -20 … +70 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
Operating Manual
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top