기술 데이터
General data
Measuring distance Sd
  • 50 … 300 mm
Adjustment
  • Teach-in: button / external
Teach-in range min.
  • > 5 mm
Power on indication
  • LED green
Soiled lens indicator
  • LED red
Resolution
  • 10 … 330 µm
Linearity error
  • ± 0,03 … 1 mm
Beam type
  • Line
Beam width
  • 2,5 mm
Beam height
  • 4 … 12 mm
Temperature drift
  • < 0,03 % Sde/K
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 650 nm
Laser class
  • 2
Electrical data
Response time / release time
  • < 0,9 ms
Voltage supply range +Vs
  • 12 … 28 VDC
Current consumption max. (no load)
  • 100 mA
Output circuit
  • Analog
Output signal
  • 4 ... 20 mA / 0 ... 10 VDC
Load resistance (analog I)
  • < (+Vs - 6 V) / 0,02 A
Load resistance (analog U)
  • > 100 kOhm
Output current
  • < 100 mA
Alarm output
  • PNP
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Width / diameter
  • 20,6 mm
Height / length
  • 65 mm
Depth
  • 50 mm
Type
  • Rectangular
Housing material
  • Die-cast zinc
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin, rotatable
Ambient conditions
Ambient light immunity
  • < 8 kLux
Protection class
  • IP 67
Operating temperature
  • 0 … +50 °C

다운로드
Data sheet
Quickstart
3D CAD / CAE

다이어그램
Resolution

도면
Drawings
Connection diagram
Alignment of the laser line
Beam characteristic (typically)
Laser warning

부속품
Mounting accessories
11010227
Mounting bracket OxDM 20

제품번호: 11010227

  • Material: Steel
Lenses and components
10156878
Protector cap OxDM 20

제품번호: 10156878

  • Material: PMMA
  • Self-adhesive

맨 위로