Technical data
General data
Scanning range Sd
  • 0.3 … 8.5 m
Version
  • Multi-object (8)
Repeat accuracy
  • < 1 mm
Temperature drift
  • <± 10 mm (Full Scale)
Power on indication
  • LED green
Carrier frequency
  • 122 … 123 GHz
Band width
  • 1 GHz
Linearity error
  • ± 4 mm
Modulation type
  • FMCW
Transmitting power (EIRP)
  • < +20 dBm
Aperture angle
  • 6 °
MTTF
  • > 126 years
Approvals/certificates
  • FCC / CFR-47 part 15 (USA)
  • RSS-210 Issue 10 (Canada)
  • EN 305 550-1 V.1.2.1 (European Union)
  • EN 305 550-2 V.1.2.1 (European Union)
  • EN 61000-6-2
  • EN 61000-6-3
  • EN 50581
  • EN 13309
  • EN ISO 14982
  • ISO 13766
Electrical data
Voltage supply range +Vs
  • 9 … 32 VDC
Current consumption max. (no load)
  • 160 mA
Baud rate
  • 250 kBaud (500 kBaud)
Output rate
  • 0.2 … 100 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Output circuit
  • CAN (5 V), CAN SAE J1939
Mechanical data
Type
  • Cubic with M6 mounting holes
Housing material
  • Polyamid (glass fiber reinforced), aluminium
Width / diameter
  • 97 mm
Height / length
  • 84 mm
Depth
  • 42.5 mm
Connection types
  • Connector AMPSEAL 16 4 pin
Tightening torque max.
  • 15 Nm (min. 12 Nm)
Ambient conditions
Operating temperature
  • -40 … +60 °C
Storage temperature
  • -40 … +85 °C
Protection class
  • IP 69K
  • IP 68
Shock (semi-sinusoidal)
  • 50 g / 11 ms resp. 100 g / 6 ms, 18 jolts per axis and direction
Particle impact
  • Gravel acc. to EN 11124-2; gravel pressure 2 bar, 2 cycles
Random vibration
  • IEC 60068-2-64
  • Frequency : 5 … 2000 Hz
  • Overall Grms: 11,55 Grms
  • Axis: all 3 axes / 8h per axis
Salt environment
  • ISO 9227
  • 48h / +35 °C / pH=6,5 ... 7,2 / 5 % sodium chloride solution
Chemical resistance
  • Brush test with typical chemicals in agriculture, mobile machines (soak 168h)
Combined environment
  • 32 VDC / -40 … +85 °C / 0 ... 70 % RH; 100 cycles / 12h per cycle

Downloads
Data sheet
Quickstart
Operating Manual
Certificates / approvals
Software
  • Software – CAN database (DBC File) V0.02.01 R600V.DAH5-11221283

3D CAD / CAE

Drawings
Drawings
Pin assignment

Accessories
Reflectors
ZREFL-RAD.CCUBE30
Metal reflector as corner cube, edge length 30 mm

Article no.: 11181700

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 6 m
ZREFL-RAD.CCUBE100
Metal reflector as corner cube, edge length 100 mm

Article no.: 11197315

  • Metal reflector in corner cube design
  • For radar sensors
  • Material: Steel
  • Reliable object detection < 20 m

To the top