Technical data
General data
Scanning range Sd
  • 30 … 250 mm
Scanning range close limit Sdc
  • 30 … 250 mm
Scanning range far limit Sde
  • 30 … 250 mm
Repeat accuracy
  • 0.5 mm
Resolution
  • < 0.3 mm
Response time ton
  • < 50 ms
Release time toff
  • < 50 ms
Temperature drift
  • < 2 % of distance to target So
Sonic frequency
  • 300 kHz
Adjustment
  • Teach-in
Alignment aid
  • Target indication flashing
Light indicator
  • Yellow LED / red LED
Electrical data
Voltage supply range +Vs
  • 15 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • Voltage output
Output signal
  • 0 ... 10 V / 10 ... 0 V
Output current
  • < 20 mA
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Rectangular
Housing material
  • Polyester / die-cast zinc
Width / diameter
  • 30 mm
Height / length
  • 65 mm
Depth
  • 31 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
3D CAD / CAE

Diagrams
Typical sonic cone profile

Drawings
Drawings
Connection diagram

Akcesoria
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Nr artykułu: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZUSDF-REC
Sonic beam deflector series 30

Nr artykułu: 11198304

  • Sonic beam deflector for ultrasonic sensors
Mounting accessories
10152386
Sensofix series 30

Nr artykułu: 10152386

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

Na szczyt