Dati tecnici
Number of poles
  • 12
Connectors
  • M12/12-pin female connector
  • M8/3-pin male connector
  • 2x M8/4-pin female connector
Dati meccanici
Dimensions
  • distribution part 50 mm x 26 mm x 13 mm
Smallest bending radius static
  • 42,5 mm (cable with M12/12-pin female connector)
  • 22 mm (cable with M8/3-pin male connector)
  • 22 mm (cable with M8/4-pin female connector)
Smallest bending radius moved installation
  • 85 mm (cable with M12/12-pin female connector)
  • 44 mm (cable with M8/3-pin male connector)
  • 44 mm (cable with M8/4-pin female connector)
Bending cycles
  • M12: 2000000
  • M8: 10000000
Use in cable carriers
  • yes
Cable length [m]
  • 1 m
Conductor cross-section
  • 12 × 0,14mm²
  • 3 × 0,25mm²
  • 4 × 0,25mm²
Material
  • TPU
  • PUR, halogen-free
Condizioni ambientali
Operation temperature (moved installation)
  • -5 … +75 °C
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 65/67 (mounted)

Scaricare
Data sheet

Diagrammi
Pin assignment

Disegni
Dimension drawing
Schematic diagram

In alto