Technical data
Electrical data
Input
  • external power supply, 65 Watt, 19VDC, Schuko plug type F

     

Mechanical data
Mounting
  • 75 mm x 75 mm VESA mount
Dimensions
  • 293 mm × 218 mm × 45 mm
Weight
  • ≤ 2.7 kg
Material
  • plastic
  • aluminum
Interface
Ports
  • Serial: 4 x COM port
  • COM 1 /2: RS232, RJ50
  • COM 3: RS232/422/485, DB-9, Pin9 with RI/5V/12V (selectable via BIOS)
  • COM 4: RS232, DB-9, pin9 with RI/5V/12V (selectable via BIOS)
  • USB: 4x USB 2.0, 1x USB 3.0
  • Keyboard/Mouse: 1x Mini DIN PS/2
  • LAN: 1 x Gigabit Ethernet via RJ-45 , Support of Wake on LAN
  • Cash Drawer: 1x RJ12, supports 12V / 24V DC
  • audio: 2W speaker x 2
Technical data
Display
  • TFT LCD size: 10,4'' resolution: 1024 x 768 touch screen: 5 wire resistive
Main board
  • Processor: Celeron J1900 (4 cores, up to 2,42 GHz, max TDP 10 Watt) system memory: 1 x SO-DIMM DDR3L 1067/1333MHz, 4 GB, operating system: Windows POSReady 7
Storage
  • HDD: 1 x 2.5" SATA HDD; 1 x mSATA Slot for SSD
Environmental conditions
Operating temperature
  • 0 … +40 °C
Conformity
  • FCC
  • CE
  • WEEE
  • RoHS
Protection class
  • IP 65 (Front)

Downloads
Data sheet

Drawings
Dimension drawing

To the top