Data sheet – VLXT-126C.I
Data sheet – VLXT-126C.I
Detailed data sheet – VLXT-126C.I
Quick Start Guide VLXT
User’s Guide VLXT.I / VLXT.FO cameras
UL certification
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (10 GigE)
Application Notes
Baumer neoAPI (Windows, Linux, Linux ARM)
Baumer Camera Explorer (Windows, Linux, Linux ARM)
Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)
Baumer GAPI software examples
Third Party Software
Baumer IPConfig Tool v2.0.2 (Windows)
VLXT-126C.I / STEP
|
Power Supply 24V/1.0A Int. DC Connector
Article no.: 11079750 |
|
|
VLXT Starter Kit
Article no.: 11204995 |
|
|
ZVA-Intel_X550-T2_10GbE_Serv_Adapter
Article no.: 11190893 |
|
|
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
|
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
|
Tube Adapter C M62 hard anodized
Article no.: 11193125 |
|
|
Tube M62 hard anodized
Article no.: 11185374 |
|
|
Tube Module 6 mm M62 hard anodized
Article no.: 11185376 |
|
|
Tube Module 12 mm M62 hard anodized
Article no.: 11185375 |
|
|
Tube Module 36 mm M62 hard anodized
Article no.: 11198906 |
|
|
Tube M62 hard anod. scratchproof glass
Article no.: 11701125 |
|
|
Adapter TFL-Mount / C-Mount
Article no.: 11702566 |
|
|
Filter IR Cut, screwable
Article no.: 11008790 |
|
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
|
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
|
Obj Xenoplan 2,8/50-0902
Article no.: 11037739 |
|
|
Obj LINOS MeVis C 25mm/f1,6
Article no.: 11051404 |
|
|
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
|
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
|
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
|
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
|
Obj Kowa LM50XC 50mm/f2.0
Article no.: 11166201 |
|
|
ZVL-FL-BC1220-9M
Article no.: 11201119 |
|
|
ZVL-FL-BC1618-9M
Article no.: 11201121 |
|
|
ZVL-FL-BC2518-9M
Article no.: 11154325 |
|
|
ZVL-FL-BC3518-9M
Article no.: 11154326 |
|
|
ZVL-FL-BC5024-9M
Article no.: 11154327 |
|
|
ZVL-FL-BC7528-9M
Article no.: 11154328 |
|
|
ZVL-V0828-MPY
Article no.: 11181608 |
|
|
ZVL-V1228-MPY
Article no.: 11181609 |
|
|
ZVL-V1628-MPY
Article no.: 11181640 |
|
|
ZVL-V2528-MPY
Article no.: 11181641 |
|
|
ZVL-V3528-MPY
Article no.: 11181642 |
|
|
ZVL-V5028-MPY
Article no.: 11181643 |
|
|
ZVL-Dimension_2.8/8_C
Article no.: 11214035 |
|
|
ZVL-Dimension_2/12_C
Article no.: 11214036 |
|
|
ZVL-Dimension_2/18_C
Article no.: 11214038 |
|
|
ZVL-Dimension_2/25_C
Article no.: 11214039 |
|
|
ZVL-Dimension_2/35_C
Article no.: 11214040 |
|
|
ZVL-Dimension_2/50_C
Article no.: 11214041 |
|
|
ZVL-V0826-MPZ
Article no.: 11700363 |
|
|
ZVL-V1226-MPZ
Article no.: 11700368 |
|
|
ZVL-V1624-MPZ
Article no.: 11700366 |
|
|
ZVL-V2520-MPZ
Article no.: 11700364 |
|
|
ZVL-V3522-MPZ
Article no.: 11700365 |
|
|
ZVL-V5024-MPZ
Article no.: 11700367 |
|
|
ZVL-LM6FC24M
Article no.: 11700795 |
|
|
ZVL-LM8FC24M
Article no.: 11700796 |
|
|
ZVL-LM12FC24M
Article no.: 11700791 |
|
|
ZVL-LM16FC24M
Article no.: 11700739 |
|
|
ZVL-LM25FC24M
Article no.: 11700738 |
|
|
ZVL-LM35FC24M
Article no.: 11700793 |
|
|
ZVL-LM50FC24M
Article no.: 11700794 |
|
|
GigE Power Switch
Article no.: 11008795 |
|
|
CAM12.X8-11230367
Numéro d'article: 11230367 |
|
|
CAM12.X8-11230493
Numéro d'article: 11230493 |
|
|
CAM12.X8-11230494
Numéro d'article: 11230494 |
|
|
CAM12.X8-11230495
Numéro d'article: 11230495 |
|
|
Cable GigE M12X/RJ45, STP 2.0m, flex
Numéro d'article: 11185139 |
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Numéro d'article: 11195760 |
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Numéro d'article: 11195761 |
|
|
Cable GigE M12X/RJ45, STP 15.0m, flex
Numéro d'article: 11195762 |
|
|
Cable GigE M12X/RJ45, STP 20.0m, flex
Numéro d'article: 11196995 |
|
|
Cable GigE M12X/RJ45, STP 30.0m, flex
Numéro d'article: 11185190 |
|
|
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Numéro d'article: 11195123 |
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Numéro d'article: 11195122 |
|
|
Adapter Cable TX to VCXG.I VLXT
Adapter Cable
Numéro d'article: 11701126 |
|
|
Cable Power Adapter M12/DC Connector
Numéro d'article: 11048083 |
|
|
ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m
Numéro d'article: 11201118 |
|
|
ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m
Numéro d'article: 11195097 |
|
|
ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m
Numéro d'article: 11195098 |
|
|
ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m
Numéro d'article: 11195099 |
|
|
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m
Numéro d'article: 11201128 |
|
|
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m
Numéro d'article: 11195094 |
|
|
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m
Numéro d'article: 11195095 |
|
|
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m
Numéro d'article: 11195096 |
|
|
Mounting Adapter Type C
Numéro d'article: 11053252 |
|
|
Mounting Adapter Type H
Numéro d'article: 11191852 |
|
|
Heat Sink Type A
Numéro d'article: 11037580 |
|
|
Heat Sink Type B
Numéro d'article: 11114702 |
|
|
ZVI-CONNECT_CameraExtension_VLXT.I_Type1
Numéro d'article: 11701628 |
|
|
ZVI-Polarizer_FLDR_i90B
Numéro d'article: 11167410 |
|
|
ZVI-Polarizer_holder_FLDR_i90B
Numéro d'article: 11167411 |
|
|
ZVI-FLDR_i90B_DP_Diffuser A1_421
Numéro d'article: 11167413 |
|
|
Multi headed cable Type A4
Split cable for illumination
Numéro d'article: 11207774 |
|
|
Multi headed cable Type B1
Split cable for illumination
Numéro d'article: 11214470 |
|
|
Multi headed cable Type B2
Split cable for illumination
Numéro d'article: 11214471 |
|
|
Multi headed cable Type B4
Split cable for illumination
Numéro d'article: 11207776 |
|
|
Multi headed cable Type C4
Split cable for illumination
Numéro d'article: 11207777 |
|
|
Multi headed cable Type E1
Split cable for illumination
Numéro d'article: 11701467 |
|
|
Multi headed cable Type E2
Split cable for illumination
Numéro d'article: 11701465 |
|
|
Multi headed cable Type E4
Split cable for illumination
Numéro d'article: 11701466 |
|
|
FFPR-i100-W
Numéro d'article: 11086540 |
|
|
FLDL-i150x15-W
Numéro d'article: 11086539 |
|
|
FLDL-TP-Si200x100-W
Numéro d'article: 11086537 |
|
|
FLDL-TP-Si36-W
Numéro d'article: 11086536 |
|
|
FLDL-TP-Si85x77-W
Numéro d'article: 11086538 |
|
|
FLDM-i100-W
Numéro d'article: 11086541 |
|
|
FLDR-i90B-IR24
Numéro d'article: 11090900 |
|
|
FLDR-i90B-SR24
Numéro d'article: 11154321 |
|
|
FLDR-i90B-W
Numéro d'article: 11085869 |
|
|
FLFL-Si60-IR24
Numéro d'article: 11095910 |
|
|
ZVI-FLDL-i86x15-W
Numéro d'article: 11197768 |
|
|
ZVI-LED Spot5WFL-B/SPS-220
Numéro d'article: 11175036 |
|
|
ZVI-LED Spot5WFL-IR850/SPS-220
Numéro d'article: 11175035 |
|
|
ZVI-LED Spot5WFL-R/SPS-220
Numéro d'article: 11175034 |
|
|
ZVI-LED Spot5WFL-W/SPS-220
Numéro d'article: 11175031 |
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Numéro d'article: 11130183 |
|
|
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Numéro d'article: 11130182 |
|
|
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Numéro d'article: 11130181 |
|
|
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Numéro d'article: 11130184 |
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Numéro d'article: 11701627 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Numéro d'article: 11130150 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Numéro d'article: 11130176 |
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Numéro d'article: 11130179 |
|
|
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Numéro d'article: 11135012 |
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Numéro d'article: 11130187 |
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Numéro d'article: 11130186 |
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Numéro d'article: 11130185 |
|