Technical data
General data
Operating principle
  • Through-beam type
Actual range Sb
  • 450 mm
Fiber optic head
  • Cylindrical smooth
Operating temperature
  • -25 … +70 °C
Exit angle
  • 60°
Fiber optics can be shortened to length
  • No
Integrated lens
  • No
Adaptable lens
  • No
Infrared light compatibility (1450 nm)
  • Yes
Smallest object recognizable
  • 0.1 mm
Mechanical data
Width / diameter (head)
  • 3 mm
Height / length (head)
  • 17 mm
Material (head)
  • Aluminum
Bending radius (fixed)
  • 7.5 mm
Bending radius (mobile)
  • 15 mm
Cable jacket diameter
  • 2.5 mm
Material cable jacket
  • PVC
Fiber cross section
  • 1 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 50 cm

Downloads
Data sheet

Diagrams
Actual range diagram

Drawings
Drawings
Fiber arrangement

Accessories
Mounting accessories
10102757
Adapter series 30

Article no.: 10102757

  • Material: POM
10101958
Adjusting plate series 18

Article no.: 10101958

  • Material: PETP
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type A
10101480
Cap nut (replace) for fiber optics series 18

Article no.: 10101480

  • Material: POM
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type A
10102801
Cap nut glass cover for sensors series 30

Article no.: 10102801

  • Material: Nickel-plated brass
Fitting fiber optic sensors
FZAM 18N1150
Fiber optic sensors

Article no.: 10129020

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 270°
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18N1150/S14
Fiber optic sensors

Article no.: 10129021

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18N1155
Fiber optic sensors

Article no.: 10129023

  • 60 mm
  • 310 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 15 turn
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
FZAM 18N6460
Fiber optic sensors

Article no.: 10128874

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • Teach-in
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18N6460/S14
Fiber optic sensors

Article no.: 10128875

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • Teach-in
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18P1150
Fiber optic sensors

Article no.: 10127712

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 270°
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18P1150/S14
Fiber optic sensors

Article no.: 10128111

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18P1155
Fiber optic sensors

Article no.: 10127711

  • 60 mm
  • 310 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 15 turn
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
FZAM 18P6460
Fiber optic sensors

Article no.: 10128118

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • Teach-in
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18P6460/S14
Fiber optic sensors

Article no.: 10127710

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • Teach-in
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 30N5004
Fiber optic sensors

Article no.: 10215060

  • 230 mm
  • 1400 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • 65 °C
  • IP 65
FZAM 30P5001
Fiber optic sensors

Article no.: 10214166

  • 110 mm
  • 600 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • 65 °C
  • IP 65
The selected altAttribute does not exist! FZAM 30P5004
Fiber optic sensors

Article no.: 10215057

  • 230 mm
  • 1400 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 20 turn
  • cable 4 pin, 2 m
  • 65 °C
  • IP 65

To the top