Technical data
General data
Operating principle
  • Through-beam type
Actual range Sb
  • 900 mm
Fiber optic head
  • Rectangular
Operating temperature
  • -25 … +250 °C
Exit angle
  • 60°
Fiber optics can be shortened to length
  • No
Integrated lens
  • No
Adaptable lens
  • No
Infrared light compatibility (1450 nm)
  • Yes
Smallest object recognizable
  • 0.1 mm
Mechanical data
Array width
  • 20 mm
Width / diameter (head)
  • 25 mm
Height / length (head)
  • 40 mm
Depth (head)
  • 16
Material (head)
  • Aluminum
Bending radius (fixed)
  • 15 mm
Bending radius (mobile)
  • 30 mm
Cable jacket diameter
  • 5 mm
Material cable jacket
  • Brass chromium plated
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 100 cm

Downloads

Diagrams
Actual range diagram

Drawings
Drawings
Fiber arrangement

Accessories
Mounting accessories
10101958
Adjusting plate series 18

Article no.: 10101958

  • Material: PETP
  • For re-orders when lost
  • Enclosed with every glass fiber optic of type A
Fitting fiber optic sensors
FZAM 18N1150
Fiber optic sensors

Article no.: 10129020

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 270°
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18N1150/S14
Fiber optic sensors

Article no.: 10129021

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18N1155
Fiber optic sensors

Article no.: 10129023

  • 60 mm
  • 310 mm
  • pulsed infrared diode
  • NPN
  • potentiometer, 15 turn
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
FZAM 18N6460
Fiber optic sensors

Article no.: 10128874

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • Teach-in
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18N6460/S14
Fiber optic sensors

Article no.: 10128875

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • NPN
  • Teach-in
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18P1150
Fiber optic sensors

Article no.: 10127712

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 270°
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 67
The selected altAttribute does not exist! FZAM 18P1150/S14
Fiber optic sensors

Article no.: 10128111

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 270°
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67
FZAM 18P1155
Fiber optic sensors

Article no.: 10127711

  • 60 mm
  • 310 mm
  • pulsed infrared diode
  • PNP
  • potentiometer, 15 turn
  • cable 3 pin, 2 m
  • -25 … 55 °C
  • IP 65
FZAM 18P6460
Fiber optic sensors

Article no.: 10128118

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • Teach-in
  • cable 4 pin, 2 m
  • -25 … 55 °C
  • IP 67
FZAM 18P6460/S14
Fiber optic sensors

Article no.: 10127710

  • 150 mm
  • 800 mm
  • pulsed infrared diode
  • PNP
  • Teach-in
  • connector M12 4 pin
  • -25 … 55 °C
  • IP 67

To the top