Dati tecnici
dati generali
Mounting type
  • Non-flush
Special type
  • Enhanced distance (GammaProx)
Nominal sensing distance Sn
  • 6 mm
Temperature drift
  • ± 10 % (0 ... +60 °C)
  • ± 15 % (-25 ... +75 °C)
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Correction factor typ.
  • Mild steel 100 %, stainless steel 80 %, aluminum 50 %
Dati elettrici
Switching frequency
  • 400 Hz
Tensione di alimentazione +Vs
  • 6 … 36 VDC
Corrente assorbita max. (senza carico)
  • 12 mA
Circuito di uscita
  • NPN break function (NC)
Caduta di tensione Vd
  • < 2 VDC
Output current
  • < 100 mA
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Type
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Stainless steel
Dimension
  • 8 mm
Housing length
  • 40 mm
Connection types
  • Cable, L=2 m
Tightening torque max.
  • 10 Nm (A: 7 Nm)
Temperatura d'esercizio
  • -25 … +75 °C
Tipo di protezione
  • IP 67

Scaricare
Data sheet
3D CAD / CAE

Disegni
Drawings
Connection diagram
Correction factors for different mounting situations (approx.)
Mounting instructions

Accessori
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Articolo n..: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Articolo n..: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10151719
Sensofix series 08 round

Articolo n..: 10151719

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

In alto