Technical data
General data
Mounting type
  • Non-flush
Special type
  • Enhanced distance (GammaProx)
Nominal sensing distance Sn
  • 24 mm
Temperature drift
  • ± 10 %
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Correction factor typ.
  • Mild steel 100 %, stainless steel 70 %, aluminum 50 %
Electrical data
Switching frequency
  • 500 Hz
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • PNP complementary (NO / NC)
Voltage drop Vd
  • < 2 VDC
Output current
  • < 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 30 mm
Housing length
  • 35 mm
Connection types
  • Cable, L=2 m
Tightening torque max.
  • 140 Nm
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

다운로드
Data sheet
3D CAD / CAE

도면
Drawings
Connection diagram
Correction factors for different mounting situations (approx.)
Mounting instructions

부속품
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

제품번호: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

제품번호: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
11200030
Sensofix series 30

제품번호: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M30.STANDARD
Mounting bracket series 30

제품번호: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

제품번호: 11199999

  • Material: Steel galvanized

맨 위로