Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Receiver
Actual range Sb
  • 0.7 m
Nominal range Sn
  • 1 m
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED red
Sensitivity adjustment
  • No
Electrical data
Response time / release time
  • < 2.5 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 24 mA
Current consumption typ.
  • 24 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Light operate
Output circuit
  • PNP
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 58 mm
Depth
  • 12 mm
Design
  • Rectangular
Housing material
  • Aluminum anodized
Front (optics)
  • PC
Connection types
  • Cable 3 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Protection class
  • IP 65

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Fitting emitter
FSDM 08D9001
Through beam sensors - subminiature

Article no.: 10236652

  • emitter
  • through beam sensor
  • 0,7 m
  • pulsed infrared diode
  • cable 3 pin, 2 m
  • -25 … 65 °C
  • IP 65
FSDM 08D9001/S35
Through beam sensors - subminiature

Article no.: 10233485

  • emitter
  • through beam sensor
  • 0,7 m
  • pulsed infrared diode
  • connector M8, 3 pin
  • -25 … 65 °C
  • IP 65
FSDM 08D9002
Through beam sensors - subminiature

Article no.: 10218471

  • emitter
  • through beam sensor
  • 2,5 m
  • pulsed infrared diode
  • cable 3 pin, 2 m
  • -25 … 65 °C
  • IP 65
FSDM 08D9002/S35
Through beam sensors - subminiature

Article no.: 10224995

  • emitter
  • through beam sensor
  • 2,5 m
  • pulsed infrared diode
  • connector M8, 3 pin
  • -25 … 65 °C
  • IP 65
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top