Technical data
general data
repeat accuracy
  • < 0,001 mm
activating force
  • 50 cN
mech. pre-run / overrun
  • - / 1,5 mm approx.
measurement type
  • contact with medium
direction of approach
  • frontal
electrical data
DC voltage max.
  • 15 VDC
switch. current DC max.
  • 2 mA
AC voltage max.
  • 24 VAC
switch. current AC max.
  • 50 mA
output circuit
  • break function (NC) mechanical
mechanical data
activating pin
  • zirconium oxide ZrO2
housing material
  • brass nickel plated
dimension
  • 8 mm
type
  • cylindrical threaded
housing length
  • 20 mm
connection types
  • cable, 80 cm
ambient conditions
operating temperature
  • -20 … +75 °C
protection class
  • IP 50

Downloads
3D CAD data
Certificates / approvals

Drawings

dimension drawing

connection diagram


To the top