Technical data
general data
special type
  • chemically robust
scanning range Sd
  • 0… 200 mm
reflector position Sde
  • 40 … 200 mm
adjusting range reflector (operating range)
  • ± 2,5 % Sde
adjusting range reflector (limit range)
  • ± 5 % Sde
repeat accuracy
  • < 1,5 mm
temperature drift
  • < 2 % Sde
response time ton
  • < 6 ms
release time toff
  • < 6 ms
switching frequency
  • < 200 Hz
sonic frequency
  • 380 kHz
adjustment
  • external Teach-in
alignment aid
  • no LED
approvals/certificates
  • Ecolab
electrical data
voltage supply range +Vs
  • 12 … 30 VDC
current consumption max. (no load)
  • 35 mA
output circuit
  • PNP make function (NO) / break function (NC)
output current
  • < 200 mA
voltage drop Vd
  • < 2 VDC
residual ripple
  • < 10 % Vs
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • cylindrical threaded
housing material
  • stainless steel 1.4404 (V4A)
width / diameter
  • 12 mm
height / length
  • 70 mm
connection types
  • connector M12
coating active face
  • Parylene
material O-ring
  • EPDM
front of sensor durable against pressure
  • 6 bar, 20'000 cycle
ambient conditions
operating temperature
  • 0 … +60 °C
protection class
  • IP 67

Downloads
3D CAD data
assembly instruction
Certificates / approvals

Diagrams

typical sonic cone profile


Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

10141584
Teach-in Adapter M12, Peripherals

Article no.: 10141584

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
10151720
Sensofix series 12 round, Mounting accessories

Article no.: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

connectors and mating connectors
ESG 34AH0200G
Connectors and mating connectors

Article no.: 11046262

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AH0500G
Connectors and mating connectors

Article no.: 11046263

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AH1000G
Connectors and mating connectors

Article no.: 10125473

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH0200G
Connectors and mating connectors

Article no.: 11046259

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH0500G
Connectors and mating connectors

Article no.: 11046260

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH1000G
Connectors and mating connectors

Article no.: 10126464

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AY0200
Connector M12, 4 pin, straight, 2 m, V4A-PP, Connectors and mating connectors

Article no.: 11166444

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • Food & Beverage

ESG 34AY0500
Connector M12, 4 pin, straight, 5 m, V4A-PP, Connectors and mating connectors

Article no.: 11166445

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • Food & Beverage

ESG 34AY1000
Connector M12, 4 pin, straight, 10 m, V4A-PP, Connectors and mating connectors

Article no.: 11166446

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • Food & Beverage

ESG 34AY2500
Connector M12, 4 pin, straight, 25 m, V4A-PP, Connectors and mating connectors

Article no.: 11166447

  • connecting cable for connector type M12
  • 25 m
  • unshielded
  • Food & Beverage

ESW 33AY0200
Connector M12, 4 pin, angular, 2 m, V4A-PP, Connectors and mating connectors

Article no.: 11166448

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • Food & Beverage

ESW 33AY0500
Connector M12, 4 pin, angular, 5 m, V4A-PP, Connectors and mating connectors

Article no.: 11166449

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • Food & Beverage

ESW 33AY1000
Connector M12, 4 pin, angular, 10 m, V4A-PP, Connectors and mating connectors

Article no.: 11166450

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • Food & Beverage

ESW 33AY2500
Connector M12, 4 pin, angular, 25 m, V4A-PP, Connectors and mating connectors

Article no.: 11166451

  • connecting cable for connector type M12
  • 25 m
  • unshielded
  • Food & Beverage


To the top