Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Interface
  • PROFINET IO
Function
  • Multiturn
Steps per revolution
  • 262144 / 18 bit
Number of revolutions
  • 8192 / 13 bit
Total resolution
  • 31 bit
Absolute accuracy
  • ±0.01 ° (ST 18 bit / MT 13 bit)
  • ±0.025 ° (ST 13 bit / MT 16 bit)
Sensing method
  • Optical
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Status indicator
  • 4x LED integrated in housing
Approval
  • UL approval / E63076
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Protection EN 60529
  • IP 65
Operating speed
  • ≤10000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.03 Nm (+25 °C, IP 65)
Rotor moment of inertia
  • 20 gcm²
Material
  • Housing: zinc diecast
  • Flange: aluminium
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 2 ms
Weight approx.
  • 500 g
Connection
  • Flange connector 3xM12

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Double loops coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11101781

  • Thermally and electrically isolated
  • Absorbing shocks and vibration
  • Excellent compensation of radial, lateral and angular misalignments
  • Medium torsional stiffness
  • Low restoring forces
  • Maintenance-free

 

The selected altAttribute does not exist! Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft

Article no.: 11050507

  • Backlash-free angle-synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional spring stiffness
  • Small restoring force
  • Vibration damping
  • Stainless steel bellows
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11065923

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11065922

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft

Article no.: 10141132

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 10141133

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11069337

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS37 (L=24, D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11069340

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Bellows coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11053277

  • Backlash-free angle-synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional spring stiffness
  • Small restoring force
  • Vibration damping
  • Stainless steel bellows
The selected altAttribute does not exist! Spring encoder arm

Article no.: 11101893

  • Tether arm for Ø58 mm with clamping flange 
  • Optimal for use encoders with measuring wheel
  • Virtually any contact pressure adjustable
  • Versatile mounting options
The selected altAttribute does not exist! Self-tapping grounding screw (Z 119.100)

Article no.: 11177167

  • Self-tapping grounding screw
The selected altAttribute does not exist! Set of eccentric fixings type A

Article no.: 11065545

  • With 3 eccentric fixings type A
Measuring wheels
The selected altAttribute does not exist! MR752.10A
Small measuring wheel

Article no.: 11011440

  • Circumference 30.48 cm
  • Surface profile: Smooth
  • Surface material: Polyurethan
  • Bore ø10 mm
The selected altAttribute does not exist! MR241.10D
Small measuring wheel

Article no.: 11033281

  • Circumference 20 cm
  • Surface profile: Smooth
  • Surface material: Hytrel TPE-E
  • Bore ø10 mm
The selected altAttribute does not exist! MR261.10A
Small measuring wheel

Article no.: 11033290

  • Circumference 20 cm
  • Surface profile: Knopped rubber
  • Surface material: Nitrile NBR
  • Bore ø10 mm
The selected altAttribute does not exist! MR291.10D
Small measuring wheel

Article no.: 11033300

  • Circumference 20 cm
  • Surface profile: Knurled
  • Surface material: Hytrel TPE-E
  • Bore ø10 mm
The selected altAttribute does not exist! MR512.10A
Large measuring wheel

Article no.: 11033308

  • Circumference 50 cm
  • Surface profile: Cross-knurled
  • Surface material: Aluminium
  • Bore ø10 mm
The selected altAttribute does not exist! MR552.10A
Large measuring wheel

Article no.: 11033323

  • Circumference 50 cm
  • Surface profile: Smooth
  • Surface material: Polyurethan
  • Bore ø10 mm
The selected altAttribute does not exist! MR562.10A
Large measuring wheel

Article no.: 11033329

  • Circumference 50 cm
  • Surface profile: Knopped rubber
  • Surface material: Nitrile NBR
  • Bore ø10 mm
The selected altAttribute does not exist! MR542.10D
Large measuring wheel

Article no.: 11038480

  • Circumference 50 cm
  • Surface profile: Smooth
  • Surface material: Hytrel TPE-E
  • Bore ø10 mm
The selected altAttribute does not exist! MR592.10D
Large measuring wheel

Article no.: 11038481

  • Circumference 50 cm
  • Surface profile: Knurled
  • Surface material: Hytrel TPE-E
  • Bore ø10 mm

To the top