Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Interface
  • EtherCAT
Function
  • Multiturn
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 65536 / 16 bit
Total resolution
  • 29 bit
Absolute accuracy
  • ±0.01 ° (ST 18 bit / MT 13 bit)
  • ±0.025 ° (ST 13 bit / MT 16 bit)
Sensing method
  • Optical
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Status indicator
  • 4x LED integrated in housing
Approval
  • UL approval / E63076
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (through hollow shaft)
Protection EN 60529
  • IP 65
Operating speed
  • ≤6000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.06 Nm (+25 °C, IP 65)
Rotor moment of inertia
  • 20 gcm²
Material
  • Housing: zinc diecast
  • Flange: aluminium
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 2 ms
Weight approx.
  • 500 g
Connection
  • Flange connector 3xM12

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
CAD
  • EAL580 - Through hollow shaft ø10 mm, with torque pin, IP54 / IP65

  • EAL580 - Through hollow shaft ø10 mm, without stator coupling, IP54 / IP65

  • EAL580 - Through hollow shaft ø12 mm, with torque pin, IP54 / IP65

  • EAL580 - Through hollow shaft ø12 mm, with torque pin, IP54 / IP65, B-side

  • EAL580 - Through hollow shaft ø12 mm, without stator coupling, IP54 / IP65

  • EAL580 - Through hollow shaft ø12 mm, without stator coupling, IP54 / IP65, B-side

  • EAL580 - Through hollow shaft ø14 mm, with torque pin, IP54 / IP65

  • EAL580 - Through hollow shaft ø14 mm, without stator coupling, IP54 / IP65

  • EAL580 - Through hollow shaft ø14 mm, with torque pin, IP54 / IP65, B-side

  • EAL580 - Through hollow shaft ø12 mm, without stator coupling, IP67

  • EAL580 - Through hollow shaft ø14 mm, without stator coupling, IP54 / IP65, B-side


Drawings

To the top