Product portfolio
Redundant sensing

Redundant sensing

  • Double position sensing
  • Redundant signal processing and output interface (depending on version)
  • Design 58 mm
  • CANopen, Analog
Open in product selector
The selected altAttribute does not exist!

58 mm modular bus cover

EN580C Profibus encoder

  • Shaft, blind or through hollow shaft
  • With Profibus fieldbus
  • M12 connector or user-assembled cable
  • Gear factor function
  • Simple wiring for easy replacement
Open in product selector
The selected altAttribute does not exist!

58 mm integrated interface – precise optical

  • Solid shaft, blind or through hollow shaft
  • SSI, SSI with Incremental
  • Variants with stainless steel housing
Open in product selector
The selected altAttribute does not exist!

EN580E.ML - Industrial encoders absolute

OptoTurn EN580E.ML

  • 13 bit singleturn / 12 bit multiturn resolution
  • Extremely compact multiturn encoder
  • BiSS C certified interface
  • SSI
Open in product selector
36 mm – synchro flange – 36 mm – integrated interface, robust magnetic

36 mm – integrated interface, robust magnetic

MAGRES EAM360

  • Solid shaft, blind hollow shaft or bearingless kit
  • SSI, CANopen, CANopen Lift
  • Additional incremental signals
  • Up to 15 mm shaft diameter
  • Angular accuracy up to ±0.15˚
Open in product selector

30 mm – integrated interface, robust magnetic

MAGRES EAM300

  • Solid shaft, blind hollow shaft 
  • SSI, CANopen, CANopen Lift
  • Shaft diameter from 5 to 8 mm
  • Angular accuracy up to ±0.15˚
  • Radial or axial connector and cable connection
  • Smallest multiturn encoder
Open in product selector
28 mm – integrated interface, robust magnetic – Robust absolute magnetic encoders with compact size ø28 mm – Compact and robust magnetic absolute encoders EAM280

28 mm – integrated interface, robust magnetic

MAGRES EAM280

  • Solid shaft
  • CANopen and analog
  • Redundant variants
Open in product selector
58 mm – synchro flange – 58 mm – compact precise optical – Extremely compact absolute encoders EAL580 with EtherCAT – Extremely compact absolute encoders EAL580 with EtherNet/IP

Test - 58 mm – compact precise optical

OptoTurn EAL580

  • Solid shaft, blind or through hollow shaft
  • Optical sensing, high accuracy of up to ± 0,01°
  • PROFINET, EtherCAT, EtherNet/IP
  • Industry 4.0 and IIoT ready via OPC UA
  • Extremely small installation depth
Open in product selector
R-series – for extreme environments – 58 mm – clamping flange – Precise magnetic absolute rotary encoders MAGRES EAM580 / EAM360

R-series – for extreme environments

MAGRES EAM580R / EAM360R

  • Design 58 mm or 36 mm
  • Solid shaft, blind hollow shaft or bearingless kit
  • CANopen, SAE J1939 and analog
  • Applicable up to PLd (ISO 13849)
  • E1 compliant design
  • CX (C5-M) corrosion protection
  • Redundant variants
Open in product selector
58 mm – integrated interface, robust magnetic – 58 mm – clamping flange

Test - 58 mm – integrated interface, robust magnetic

MAGRES EAM580

  • Solid shaft, blind hollow shaft or bearingless kit
  • PROFINET, EtherCAT, EtherNet/IP, SSI, CANopen, CANopen Lift
  • Additional incremental signals
  • Industry 4.0 and IoT ready via PROFINET or OPC UA
  • Angular accuracy up to ±0.15°
Open in product selector

Your benefits
  • For every application the right product
    • Ultra-precise optical encoders for high speed applications or magnetic encoders with a maximum of robustness and lifetime.
  • Easy product selection with maximum flexibility
    • Broad portfolio, all relevant shaft, flange and connector variants, all relevant interfaces
  • From compact to large
    •  Ø28 mm housings up to Ø50 mm hollow shaft designs, Profinet encoders with shallowest mounting depth of merely 47 mm
  • Supporting all relevant controller
    • Varied interfaces: SSI, BiSS, all relevant fieldbus and realtime Ethernet interfaces and high-quality incremental signals
  • Robust and durable also in harsh environments
    • Bearingless or hermetically sealed IP 69K variants, EAM R-Series with CX (C5-M) corrosion protection and E1 compliant design
  • Industry 4.0 – IoT ready
    • Access to parameters and additional information via PROFINET & OPC UA, Cloud Service compatible for process optimization, e.g. preventive maintenance

Applications

Broad portfolio for detection of position and speed in many different applications

  • Packaging
  • Medical industry
  • Handling and mounting systems
  • Wood, plastic or metal processing
  • Production and processing of paper and board
  • Textile machinery
  • Elevators
  • Mobile automation
  • Forklift trucks
  • Wind energy plants
  • Harbour cranes

Downloads
Brochures / Catalogs


To the top