Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤50 mA (24 VDC)
Initializing time typ.
  • 20 ms after power on
Interface
  • SSI
Function
  • Singleturn
Steps per revolution
  • 16384 / 14 bit
Absolute accuracy
  • ±0.025 °
Sensing method
  • Optical
Code
  • Gray or binary
Code sequence
  • CW/CCW coded by connection
Inputs
  • SSI clock
  • Control signals UP/DOWN inv. and zero
Output stages
  • SSI data: Linedriver RS422
  • Diagnostic outputs push-pull
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Diagnostic function
  • Self-diagnosis
  • Multiturn sensing
Technical data - mechanical design
Size (flange)
  • ø70 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Flange
  • Clamping flange
Protection EN 60529
  • IP 67
Operating speed
  • ≤6000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.4 Nm (+25 °C)
Admitted shaft load
  • ≤60 N axial
  • ≤50 N radial
Material
  • Housing: stainless steel
  • Flange: stainless steel
Operating temperature
  • -20...+70 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Explosion protection
  • Ex II 2G Ex d IIC T6
  • Ex II 2D
Weight approx.
  • 1300 g
Connection
  • Cable

Downloads
Data sheet

Drawings
Drawings

To the top