Video "Robust Precision"
 

MAGRES EAM are especially predestined for the tough outdoor application, such as for determining the boom position of a mobile crane. The use in safety-relevant applications up to PLd is possible thanks to ISO 13849 compliant firmware.


Your benefits
  • Long-term reliability in outdoor use
    • Corrosion-resistant housing up to CX (C5-M) with standard IP 67 protection, robust magnetic sensing, shock resistant up to 500 g
  • Cost-efficient standard encoder for safety functions
    • ISO 13849 compliant firmware for integration in overall certified safety systems up to PLd level
  • Convenient integration in mobile automation applications
    • High electromagnetic compatibility due to E1 compliant design
  • Automation connector technology (e.g. Deutsch, etc.)
    • Wire core cross section 0.5 mm²
  • Easy product selection with maximum flexibility
    • Broad portfolio, all relevant shaft, flange and connector variants, all relevant interfaces
  • Excellent price-performance ratio
    • Limited number of components, high portfolio modularity

Applications

High durability in outdoor applications also with harsh environmental conditions

  • Mobile automation
  • Forklift trucks
  • Wind energy plants
  • Harbour cranes


Downloads
Technical and Application Reports / White Paper

To the top