Technical data
Technical data - electrical ratings
Voltage supply
  • 14...30 VDC
Reverse polarity protection
  • Yes
Consumption typ.
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤ 170 ms after power on
Response time
  • < 1 ms
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Function
  • Multiturn
Teach range
  • 5°...32767 turns (multiturn)
Absolute accuracy
  • ±0.15 ° (+20 ±15 °C)
  • ±0.25 ° (-40...+85 °C) sensor
Accuracy analog output
  • ±0.5 % of whole measuring range
  • (-40...+85 °C)
Sensing method
  • Magnetic
Interference immunity
  • EN 61000-6-2
  • ISO 11452-2:2004* / -5:2002*
  • ISO 7637-2:2004*
  • ISO 10605:2008 + Amd 1:2014 (CD ±8 kV / AD ±15 kV)
  • * Severity level according to ECE R10 (Rev. 4)
Emitted interference
  • EN 61000-6-4
  • CISPR 25:2008 (30...1000 MHz)
  • ISO 7637-2:2004*
  • * Severity level according to ECE R10 (Rev. 4)
MTTFd (ISO 13849)
  • High (>100 years)
  • Use in safety functions exclusively based on Application Note and MTTFd reliability prediction (request separately).
Programmable parameters
  • Measuring range teachable
Diagnostic function
  • DATAVALID
Factory setting
  • 360° and 10 revolutions (other on request)
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (blind hollow shaft)
Protection EN 60529
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm
Material
  • Housing: steel, powder-coated
  • Flange: aluminium
  • Hollow shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 500 g, 1 ms
Weight approx.
  • 250 g
Connection
  • Cable 2 m

Downloads
Data sheet
Quickstart
Brochures / Catalogs
CAD
  • EAM580 / EAM580R: Blind hollow shaft ø12 mm, cable radial, with stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø12 mm, cable radial, without stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø12 mm, cable radial, pin torque support, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø12 mm, M12 radial, with stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø12 mm, M12 radial, without stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø12 mm, M12 radial, pin torque support, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø14 mm, cable radial, with stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø14 mm, cable radial, without stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø14 mm, cable radial, pin torque support, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø14 mm, M12 radial, with stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø14 mm, M12 radial, without stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø14 mm, M12 radial, pin torque support, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø15 mm, cable radial, with stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø15 mm, cable radial, without stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø15 mm, cable radial, pin torque support, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø15 mm, M12 radial, with stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø15 mm, M12 radial, without stator coupling, IP65/IP67

  • EAM580 / EAM580R: Blind hollow shaft ø15 mm, M12 radial, pin torque support, IP65/IP67


To the top