Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 4.75...30 VDC
  • 10...30 VDC
Reverse polarity protection
  • Yes (4.75...30 VDC)
Consumption w/o load
  • ≤30 mA (24 VDC)
  • ≤60 mA (5 VDC)
Pulses per revolution
  • 5 … 6000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤150 kHz
Output signals
  • A 90° B, N + inverted
Output stages
  • Linedriver/RS422
  • Push-pull short-circuit proof
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL approval / E63076
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Admitted shaft load
  • ≤20 N axial
  • ≤40 N radial
Flange
  • Clamping flange
Protection EN 60529
  • IP 67
Operating speed
  • ≤10000 rpm
Starting torque
  • ≤0.03 Nm (+25 °C, IP 67)
Rotor moment of inertia
  • 14.5 gcm²
Material
  • Housing: stainless steel 1.4305
  • Flange: stainless steel 1.4305
Operating temperature
  • -25...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 16-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Connection
  • Cable 1 m
  • Cable 1.5 m
Weight approx.
  • 500 g

Downloads
Quickstart
Certificates / approvals
Declaration of conformity

Drawings
Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Bellows coupling - stainless steel (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11191971

  • Bellows coupling with stainless steel
  • Backlash-free angular synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional rigidity
  • Small restoring force
  • Vibration damping
  • Bellows and screw hubs with stainless steel

To the top