Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
Consumption typ.
  • 100 mA (5 VDC, w/o load)
Sinewave cycles per revolution
  • 1000 … 5000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤200 kHz (-3 dB)
Output signals
  • A 90° B, N + inverted
Output stages
  • SinCos 1 Vpp
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (blind hollow shaft)
Protection EN 60529
  • IP 65
  • IP 42
Operating speed
  • ≤12000 rpm (IP 42)
  • ≤6000 rpm (IP 65)
Operating torque typ.
  • 0.0093 Nm
Material
  • Housing: aluminium
  • Flange: aluminium
Operating temperature
  • -20...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 10-200 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Connection
  • Connector M23, 12-pin
  • Cable 2 m
Weight approx.
  • 300 g

Downloads
Output switch

Drawings

Accessories
Mounting accessories
Set of spring plate for encoders ø58 mm

Article no.: 10136635

Clamp set ø15 mm

Article no.: 10110616

  • Set consists of three eccentric fixing
Torque pin
Torque pin

Article no.: 10107540

Torque spring

Article no.: 10109520

Solid shaft reducer 12/6 mm

Article no.: 10110574

Solid shaft reducer 12/8 mm

Article no.: 10112322

Solid shaft reducer 12/10 mm

Article no.: 10114472

Connectors and cables
Female connector M23, 12-pin, straight, without cable

Article no.: 10116717

Cables / connectors – Female connector M23, 12-pin, straight, 2 m cable BFF/BFG – Female connector M23, 12-pin, straight, 5 m cable BFF/BFG – Female connector M23, 12-pin, straight, 2 m cable, sine – Female connector M23, 12-pin, straight, 5 m cable, sine – Female connector M23, 12-pin, 2 m cable (Z 130.003) – Female connector M23, 12-pin, 3 m cable (Z 130.004) – Female connector M23, 12-pin, 5 m cable (Z 130.005) – Female connector M23, 12-pin, 10 m cable (Z 130.007) – Female connector M23, 12-pin, 15 m cable (Z 130.M15) Female connector M23, 12-pin, straight, 5 m cable, sine

Article no.: 10130369


To the top