Dados técnicos
Dados técnicos - Classificações eléctricas
Voltage supply
  • 5 VDC ±10 %
  • 8...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤90 mA
Sinewave cycles per revolution
  • 1024 … 2048
Sensing method
  • Optical
Output frequency
  • ≤180 kHz (-3 dB)
Output signals
  • A, B, 0
Output stages
  • SinCos 1 Vpp
Dados técnicos - projeto mecânico
Size (flange)
  • ø80 mm
Shaft type
  • ø10...16 mm (blind hollow shaft)
Mounting kit
  • 050
Protection EN 60529
  • IP 65
Operating speed
  • ≤8000 rpm
Starting torque
  • ≤0,01 Nm (+20 °C)
Material
  • Housing: aluminium, black, powder-coated
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 55-2000 Hz
  • EN 60068-2-27
  • Shock 30 g, 11 ms
Connection
  • Cable 1 m
Weight approx.
  • 550 g

Downloads
Data sheet
Declaration of conformity

Desenhos
Drawings

In alto