Product portfolio
R-series – for extreme environments – 58 mm – clamping flange – Precise magnetic absolute rotary encoders MAGRES EAM580 / EAM360

58 mm – clamping flange

MAGRES EAM580R-SC

  • Solid shaft 10 mm (clamping flange)
  • CANopen, SAE J1939 and analog
  • Redundant sensing via CANopen interface
Open in product selector
58 mm – synchro flange

58 mm – synchro flange

MAGRES EAM580R-SY

  • Solid shaft 6 mm (synchro flange)
  • CANopen, SAE J1949 and analog
  • Redundant sensing via CANopen interface
Open in product selector
58 mm – blind hollow shaft – 58 mm – CANopen redundant

58 mm – blind hollow shaft

MAGRES EAM580R-B

  • Hollow shaft 12 … 15 mm
  • CANopen, SAE J1939 and analog interfaces
  • Redundant sensing via CANopen interface
Open in product selector
58 mm – bearingless kit

58 mm – bearingless

MAGRES EAM580R-K

  • Magnet bore 6 … 12 mm
  • CANopen, SAE J1939 and analog
Open in product selector
36 mm – synchro flange

36 mm – synchro flange

MAGRES EAM360R-SW

  • Solid shaft 10 mm (synchro flange)
  • CANopen, SAE J1939 and analog
Open in product selector
36 mm – blind hollow shaft

36 mm – blind hollow shaft

MAGRES EAM360R-B

  • Hollow shaft 10 ... 15 mm
  • CANopen, SAE J1939 and analog
Open in product selector
36 mm – bearingless kit

36 mm – bearingless

MAGRES EAM360R-K

  • Magnet bore 6 ... 12 mm
  • CANopen, SAE J1939 and analog
The selected altAttribute does not exist!

58 mm – CANopen redundant

MAGRES EAM580R CANopen redundant

  • Solid shaft 10 mm (clamping flange), 6 mm (synchro flange)
  • Hollow shaft 12 … 15 mm
Open in product selector

Video "Robust Precision"
 

MAGRES EAM are especially predestined for the tough outdoor application, such as for determining the boom position of a mobile crane. The use in safety-relevant applications up to PLd is possible thanks to ISO 13849 compliant firmware.


Your benefits
  • Long-term reliability in outdoor use
    • Corrosion-resistant housing up to CX (C5-M) with standard IP 67 protection, robust magnetic sensing, shock resistant up to 500 g
  • Cost-efficient standard encoder for safety functions
    • ISO 13849 compliant firmware for integration in overall certified safety systems up to PLd level
  • Convenient integration in mobile automation applications
    • High electromagnetic compatibility due to E1 compliant design
  • Automation connector technology (e.g. Deutsch, etc.)
    • Wire core cross section 0.5 mm²
  • Easy product selection with maximum flexibility
    • Broad portfolio, all relevant shaft, flange and connector variants, all relevant interfaces
  • Excellent price-performance ratio
    • Limited number of components, high portfolio modularity

Applications

High durability in outdoor applications also with harsh environmental conditions

  • Mobile automation
  • Forklift trucks
  • Wind energy plants
  • Harbour cranes


Downloads
Technical and Application Reports / White Paper

To the top