• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filtrare per caratteristiche

Groupe de produits

Portée max.

Boîtier

Circuit de sortie/Interface

Version du boîtier

Version de raccordement

Arbeitstemperatur

Caractère réglable

Immagine Nome del prodotto Product group Housing Scanning range Sd Features
UNAM 12U9914/S14D

Articolo n..: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
UNCK 09T9114/D1

Articolo n..: 11004100

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
UNCK 09T9114/KS35AD1

Articolo n..: 11004101

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
UNDK 09T9114/D1

Articolo n..: 11007903

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
UNDK 09T9114/KS35AD1

Articolo n..: 11007904

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
UNDK 09U6914/D1

Articolo n..: 11007901

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
UNDK 09U6914/KS35AD1

Articolo n..: 11007902

Product group
  • Ultrasonic distance measuring sensors
  • piccoli oggetti/aperture
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto