• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filtrare per caratteristiche

Groupe de produits

Portée max.

Boîtier

Circuit de sortie/Interface

Version du boîtier

Version de raccordement

Propriétés spéciale

Arbeitstemperatur

Caractère réglable

Immagine Nome del prodotto Product group Housing Scanning range Sd Features
U500.DA0.2-IA1B.72F

Articolo n..: 11200630

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-IAMJ.72F

Articolo n..: 11200625

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-UA1B.72F

Articolo n..: 11200629

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-UAMJ.72F

Articolo n..: 11200623

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA5.2-UAMJ.72F

Articolo n..: 11707836

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.PA0.2-GP1J.72F

Articolo n..: 11200632

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.PA0.2-GP2J.72F

Articolo n..: 11200633

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
UR18.DA0.2-IA1B.9SF

Articolo n..: 11200642

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-IAMJ.9SF

Articolo n..: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-UA1B.9SF

Articolo n..: 11200641

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-UAMJ.9SF

Articolo n..: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA5.2-IA1B.9SF

Articolo n..: 11221525

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA5.2-IAMJ.9SF

Articolo n..: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA5.2-UA1B.9SF

Articolo n..: 11221604

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA5.2-UAMJ.9SF

Articolo n..: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.PA0.2-GP1J.9SF

Articolo n..: 11200644

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.PA0.2-GP2J.9SF

Articolo n..: 11200645

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
Scanning range Sd
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69

Non hai trovato quello che cercavi?

In alto