Technical data
General data
Operating principle
  • Through-beam type
Actual range Sb
  • 140 mm
Fiber optic head
  • Cylindrical smooth (axial)
Width / diameter (head)
  • 3 mm
Height / length (head)
  • 17 mm
Material (head)
  • Aluminum
Bending radius
  • 7.5 mm (stat.)
  • 15 mm (dynam.)
Cable jacket diameter
  • 2.5 mm
Material cable jacket
  • PVC
Fiber cross section
  • 1 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 250 mm
Operating temperature
  • -25 … +70 °C

Downloads
Data sheet
CAD

Drawings
Drawings

To the top