Technical data
General data
Type
  • Through beam sensor
Actual range Sb
  • 160 mm
Response time / release time
  • 0.1 … 1 ms
Type of head (fiber optic cable)
  • Cylindrical smooth (axial)
Width / diameter (head)
  • 4 mm
Height / length (head)
  • 24 mm
Material (head)
  • Aluminum
Bending radius
  • 13.5 mm (stat.)
  • 27 mm (dynam.)
Cable jacket diameter
  • 4.5 mm
Material cable jacket
  • PVC
Fiber cross section
  • 2 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 250 mm
Operating temperature
  • -25 … +70 °C

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings

To the top