Technical data
General data
Version
  • Integrated alarm output
Actual range Sb (FSE 200C1002)
  • 320 mm
Sensing distance Tw (FUE 200C1003)
  • 90 mm
Light source
  • Pulsed red LED
Light indicator
  • LED green
Alignment / soiled lens indicator
  • LED green, flashing
Output indicator
  • LED yellow
Adjustment
  • Teach-in
Wave length
  • 660 nm
Suppression of reciprocal influence
  • Yes
Electrical data
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 68 mA
Current consumption typ.
  • 50 mA
Voltage drop Vd
  • <1.8 VDC
Output function
  • Light / dark operate switchable
Output circuit
  • PNP
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 22 mm
Height / length
  • 33.2 mm
Depth
  • 60 mm
Design
  • Rectangular
Housing material
  • PBT / PC
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +55 °C
Protection class
  • IP 65

Downloads

Drawings
Drawings
Connection diagram

Accessories
Mounting accessories
10125534
Mounting bracket for fiber optic sensors series 22

Article no.: 10125534

  • Material: Steel
  • Delivered with every plastic fiber optic sensor series 22

To the top