Technical data
Technical data
Dimensions
  • ø30.5 x 14 mm
Bore
  • ø8 mm
Sensing
  • Radial magnetic ring
Number of poles
  • 32
Mounting type
  • Screw mounting
Operating speed
  • ≤6000 rpm
Operating temperature
  • -40...+100 °C
Rotor moment of inertia
  • 34 gcm²
Weight approx.
  • 30 g
Material
  • Ferrite plastic-bonded
  • Hub: aluminium
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27 Shock 500 g, 1 ms
Coercitivity approx.
  • 175 kA/m (20 °C)

Downloads
Data sheet
Declaration of conformity
CAD
  • Magnetic rotor, screw mounting, ID=8 mm (EBS.R-FN032.S008.A14.P0031)


To the top