Technical data
Technical data - electrical ratings
Voltage supply
  • 9...30 VDC
Consumption
  • ≤300 mA
Inputs
  • HTL, TTL
Input signals
  • K1, K2, K0 + inverted
  • Err + inverted
Outputs
  • 2 x fiber-optic
Start time
  • <500 ms
Wave length
  • ~820 nm
Transmission length
  • ≤1500 m
Technical data - mechanical design
Dimensions W x H x L
  • 122 x 81 x 220 mm
Protection EN 60529
  • IP 66 / IP 67
Ambient temperature
  • -20...+70 °C
Weight approx.
  • 1800 g
Connection
  • 1x cable gland M16x1.5
  • 1x cable gland M20x1.5
  • 1x cable gland M32x1.5
  • Screw terminal connector
  • 2x ST connector
Housing type
  • Mounting on standard rails according to EN 50022
Material
  • Housing: aluminium die-cast

Downloads
Data sheet
Operating Manual
Declaration of conformity

To the top