Technical data
Technical data - electrical ratings
Voltage supply
  • 85...265 VAC (50/60 Hz)
  • 24 VDC ±10 %
Power consumption
  • 15 VA
  • 8 W
Sensor supply
  • 85...265 VAC: 24 VDC ±20 %/200 mA
  • 24 VDC: 24 VDC ±20 %/200 mA
Display
  • LED, 7-segment display
Number of digits
  • 8-digits - totalizer
  • 6-digits - hour/main/ batch counter, tachometer
Digit height
  • 7,6 mm
Function
  • Preset counter
  • Main counter with 2 presets
  • Batch counter with 1 preset
  • Totalizer
  • Hour counter
Scaling factor
  • 0.0001...9999.99
Multitplier / batch counter
  • 1...99
Count mode
  • Adding or subtracting
  • Difference counting A-B
  • Total (parallel) A+B
  • Up/Down
  • A 90° B phase evaluation
Counting frequency
  • 15 Hz, 25 Hz, 10 kHz programmable
Preset
  • 2 presets
Operating mode
  • Main preset
  • Parallel alignment
  • Trailing preset
  • Step preset
Data memory
  • >10 years in EEPROM
Reset
  • Button, electric or automatic
Outputs electronic
  • NPN / PNP transistor switch
Outputs relay
  • Potential-free change-over contact for main counter
  • Normally open/closed potential-free for B1
Output holding time
  • 0.01...99.99 s
Interface
  • RS232
  • RS422
  • RS485
Standard DIN EN 61010‑1
  • Protection class II
  • Overvoltage category II
  • Pollution degree 2
Emitted interference
  • DIN EN 61000-6-4
Interference immunity
  • DIN EN 61000-6-2
Programmable parameters
  • Operating modes
  • Sensor logic
  • Scaling factor
  • Count mode
  • Control inputs
Approval
  • UL approval / E63076
Technical data - mechanical design
Ambient temperature
  • 0...+50 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Connection
  • Plug-in screw terminal connector
Core cross-section
  • 1.5 mm²
Protection EN 60529
  • IP 65 (face with seal)
Operation / keypad
  • 10 figure keypad with 5 function keys
Housing type
  • Built-in housing
Dimensions W x H x L
  • 72 x 72 x 108 mm
Mounting depth
  • 108 mm
Mounting type
  • Clip frame for built-in housing
Cutout dimensions
  • 68 x 68 mm (+0.7)
Weight approx.
  • 320 g (24 VDC/85-265 VAC)
  • 450 g (24/48 VAC)
Material
  • Housing: Makrolon 6485 (PC)
  • Keypad: Polyester

Downloads
Certificates/licenses
Declarations of conformity
Operating instructions

To the top