Technical data
General data
Mounting type
  • Quasi-flush
Measuring distance Sd
  • 0 … 2 mm
Resolution
  • < 0.001 mm (stat.)
  • < 0.005 mm (dynam.)
Repeat accuracy
  • 0.02 mm
Linearity error
  • ± 100 µm
Temperature drift
  • ± 5 % (Full Scale)
Electrical data
Response time (factory characteristic)
  • < 0.7 ms
Voltage supply range +Vs
  • 15 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • Current output
Output signal
  • 0 ... 10 mA
Load resistance +Vs min.
  • < 910 Ohm
Load resistance +Vs max.
  • < 2400 Ohm
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical smooth
Material (sensing face)
  • PBT
Housing material
  • Stainless steel
Dimension
  • 6.5 mm
Housing length
  • 40 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • 10 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10109474
Mounting bracket for sensors Ø 6,5 mm

Article no.: 10109474

  • Material: Plastic (PA6)
10117742
Clamping nut for sensors Ø 6,5 mm

Article no.: 10117742

  • Tightening torque max. 0.8 Nm

To the top