Technical data
General data
Nominal strain
  • 0 ... 2000 μm/m
Non-linearity
  • < 0.3 %
Repeatability
  • < 0.1 %
Mechanical mounting
  • 4 x M6 screws
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical data
Overload
  • 150 %
Fatigue strength
  • >10 Mio cycles at 0...100% FS
Sensor stiffness
  • 130 N @ 2000 µm/m
Weight
  • 135 g
Material sensor body
  • 1.7225, chemically nickel plated
Material housing
  • Stainless steel, 1.4301
Compensated for thermal expansion coefficient
  • 11.1 * 10-6 1/K
Electrical connection
  • M12, 5 pin, male
Environmental conditions
Operating temperature range
  • -40 °C ... 85 °C
Storage temperature range
  • -40 °C ... 85 °C
Protection class EN 60529, ISO20653
  • IP 65
Vibration IEC 60068-2-6
  • 10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
Random IEC 60068-2-64
  • 20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27
  • 50 g / 11 ms, 100 g / 6 ms
Electrical data
Output signal
  • mV/V
Signal polarity positive
  • Tension
Nominal sensitivity
  • 1.2 mV/V
Bridge resistance
  • 350 Ω
Supply voltage
  • 0.5 ... 12 VDC
Current consumption
  • < 40 mA
Reverse polarity protection
  • Yes
Short circuit protection
  • Yes
Compliance and approvals
Conformity
  • CE
  • UL

Downloads
Data sheet
Quickstart

Drawings

Accessories
Connecting cables sensor - PLC
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230351

Article no.: 11230351

  • M12, female, A-coded, 5-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230352

Article no.: 11230352

  • M12, female, A-coded, 5-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A5-11230353

Article no.: 11230353

  • M12, female, A-coded, 5-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top