Technical data
Technical data - electrical ratings
Voltage supply
  • 24 VDC ±10 %
Current consumption
  • ≤10 A
Nominal current
  • 2,3 A
Operating current typ.
  • ≤100 mA
Positioning resolution motor
  • 0,02
Positioning accuracy motor
  • ± 1
Repeatability motor
  • 0,3 °
Number of revolutions
  • 262144 / 18 bit
Commutation
  • Sine
Undervoltage shutdown
  • ≤11,5 V
Terminating resistor
  • Manually set by DIP switch
Controller
  • Integrated position and speed regulator (4Q)
Sensing method
  • Magnetic
Number of pole pairs
  • 4 = 8 poles
Reverse polarity protection
  • Bus electronics
Overheat protection
  • 112 °C (final power output circuit)
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-4
Technical data - communication
Interface
  • Profibus-DPV0
Output stages
  • Profibus Insulated RS485 Interface
Profile conformity
  • Profidrive no. 3 Version 2.0
PPO
  • Type 2
Cyclic data transfer
  • Communication according to DPV0
Transmission rate
  • 9,6 … 12000 kbit/s
Galvanic isolation bus
  • Yes
Inputs
  • 4 digitally programmable
Switching frequency Inputs
  • <500 Hz
Setting switch
  • Manual setting of bus address and terminating resistor
Potential equalization
  • Separate screw connection
Status indicator
  • DUO-LED integrated in housing
Operating mode
  • Position-controlled operation
  • Referencing
  • External targets
  • Journey datasets
Diagnostic function
  • Temperature control
  • Parameter error
  • Multiturn sensing
  • Self-diagnosis
Programming software
  • Yes
Factory setting
  • Node ID 3, terminating resistor OFF
Technical data - mechanical design
Dimensions
  • 42 x 95 mm
Shaft type
  • ø6 mm solid shaft
  • ø8 mm solid shaft
Operating speed
  • ≤4800 rpm
Nominal speed
  • 4400 rpm
Nominal power output
  • 36 W
Nominal torque
  • 0,08 Nm
Starting torque
  • ≤0,39 Nm
Service life
  • 10000 h (without gear)
Protection EN 60529
  • IP 54
Ambient temperature
  • -15...+40 °C
Isolation class
  • B (+130 °C, DIN EN 60034-1)
Connection
  • Connector
Number of stages
  • 1 … 3
Resistance
  • DIN EN 60068-2-6 Vibration
  • DIN EN 60068-2-27 shock
Shaft surface
  • Smooth and round (without gear transmission); key (with gear transmission)
Material
  • Housing: zinc diecast, steel and aluminium
S1 continuous operation
  • DIN EN 60034-1
S3 intermittent operation
  • Power-on time 25 %, run time 1 min
Instruction
  • Nominal data at +40 °C ambient temperature for gearless motor. Service life at operating factor = 1.

Downloads
software
Manual
Terminal significance

To the top