Technical data
Technical data - electrical ratings
Voltage supply
  • 24 VDC ±10 %
Current consumption
  • ≤30 mA
Display
  • LCD, 7-segment display, 2-lines, backlit
Display range
  • -9999...+99999
LED operating status
  • Green: actual value = set value accepted
  • Red: actual value ≠ set value
Interface
  • RS485 (ASCII protocol)
Data memory
  • >10 years in EEPROM
Programmable parameters
  • Measuring unit mm/inch
  • Direction arrows
  • Decimal point
Standard DIN EN 61010‑1
  • Protection class II
  • Overvoltage category II
  • Pollution degree 2
Emitted interference
  • DIN EN 61000-6-3
Interference immunity
  • DIN EN 61000-6-2
Approval
  • UL approval / E63076
Technical data - mechanical design
Protection EN 60529
  • IP 54
Operating temperature
  • -10...+50 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Connection
  • - Male/female connector M8, 4-pin
  • - Cable output (30/15 cm) with male/female connector M8, 4-pin
  • - Cable output (30/15 cm) with male/female connector M16, 5-pin
Operation / keypad
  • Membrane with one softkey (handshake)
Housing type
  • Surface mount housing with mounting plate
Dimensions
  • 37 x 75 x 29 mm
Mounting type
  • Mount onto plate
Weight approx.
  • 60 g
Material
  • Polyamide black, UL 94V-0

Downloads
Installation and operating instructions
Certificates / approvals
Declaration of conformity

Drawings

Drawings


Accessories
Connectors and cables
Cables / connectors – Adaptor cable between cable connector M8 and female M16, 1 m (Z 178.A01) Adaptor cable between cable connector M8 and female M16, 1 m (Z 178.A01)

Article no.: 11034330

Cables / connectors – Cable connector M8, 4-pin, without cable with integrated terminating resistor 120 Ω (Z 178.AW1) Cable connector M8, 4-pin, without cable with integrated terminating resistor 120 Ω (Z 178.AW1)

Article no.: 10159563

Cables / connectors – Female connector M8, 4-pin, without cable (Z 178.B01) Female connector M8, 4-pin, without cable (Z 178.B01)

Article no.: 10160606

Cables / connectors – Data and supply cable M8, 5 m (Z 178.D05) Data and supply cable M8, 5 m (Z 178.D05)

Article no.: 10159560

Cables / connectors – Cable connector M8, 4-pin, without cable (Z 178.S01) Cable connector M8, 4-pin, without cable (Z 178.S01)

Article no.: 10160605

Cables / connectors – Coupling cable with M8 - M8, 1 m cable (Z 178.V01) – Coupling cable with M8 - M8, 3 m cable (Z 178.V03) – Coupling cable with M8 - M8, 5 m cable (Z 178.V05) – Coupling cable with M8 - M8, 10 m cable (Z 178.V10) Coupling cable with M8 - M8, 1 m cable (Z 178.V01)

Article no.: 10159739

Cables / connectors – Data and supply cable, ø5 mm, 4 cores, shielded, on 50 m drum (Z 178.050) Data and supply cable, ø5 mm, 4 cores, shielded, on 50 m drum (Z 178.050)

Article no.: 10160607


To the top