Technical data
General data
Type
  • Magneto-resistive
Version
  • Full metal
Nominal sensing distance Sn typ.
  • 60 mm
Output indicator
  • LED red
Mounting type
  • Flush
Nominal operation point
  • 2.5 mT
Hysteresis
  • 2 … 20 % of Sr
Repeat accuracy
  • 1 % of Sr
Electrical data
Switching frequency
  • 5 kHz
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Voltage drop Vd
  • < 3 VDC
Output current
  • < 150 mA
Output circuit
  • NPN make function (NO)
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Type
  • Rectangular
Dimension
  • 8 mm
Housing material
  • Aluminum
Housing length
  • 30 mm
Connection types
  • Cable PUR, 2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

Downloads
Data sheet
Additional information
3D CAD / CAE

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top