Technical data
General data
Repeat accuracy
  • 0.001 mm
Activating force
  • 250 cN
Mech. pre-run / overrun
  • 1 mm / 1 mm approx.
Measurement type
  • Contact with medium
Direction of approach
  • Frontal and lateral approach
Electrical data
DC voltage max.
  • 15 VDC
Switch. current DC max.
  • 2 mA
AC voltage max.
  • 24 VAC
Switch. current AC max.
  • 50 mA
Output circuit
  • Break function (NC) mechanical
Mechanical data
Activating pin
  • Hardened steel
Housing material
  • Browned brass
Dimension
  • 16 mm
Design
  • Cylindrical threaded
Housing length
  • 56 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -20 … +75 °C
Protection class
  • IP 67

Downloads
CAD
EPLAN

Drawings
Drawings
Connection diagram

To the top