In general, strain sensors are always interesting when large forces above 10,000 N are measured and when force sensors placed directly in the force flow would be very large and complicated to implement.  The use of strain sensors can also be a good option for forces starting at 1000 N if force sensors are difficult to install in the design at hand. Force sensors are interesting for smaller forces or when forces are to be determined directly.
E-Zchn-7022-bg_screen.png
The following table compares the advantages and disadvantages of strain sensors and force sensors.
 
E-Zchn-7252.jpg
With its extensive product portfolio of strain sensors and force sensors from 50 N to 1000 N, Baumer covers a multitude of applications.
To the top