• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
O200.GL-GW1J.72CV/E022_F060

Articolo n..: 11230771

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.GL-GW1J.72CV/E022_F060_H006

Articolo n..: 11230774

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.GL-GW1J.72NV/E022_F060

Articolo n..: 11224759

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
O200.GL-GW1J.72NV/E022_F060_H006

Articolo n..: 11230775

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
O200.GL-NV1T.72CV/E022_F060

Articolo n..: 11231146

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
O200.GL-NV1T.72CV/E022_F060_H006

Articolo n..: 11231154

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GL-NV1T.72NV/E022_F060

Articolo n..: 11231147

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GL-NV1T.72NV/E022_F060_H006

Articolo n..: 11231155

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Tempi di consegna
on request
O200.GL-PV1T.72CV/E022_F060

Articolo n..: 11231144

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GL-PV1T.72CV/E022_F060_H006

Articolo n..: 11231152

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GL-PV1T.72NV/E022_F060

Articolo n..: 11231145

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Tempi di consegna
on request
O200.GL-PV1T.72NV/E022_F060_H006

Articolo n..: 11231153

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-GW1J.72CV/E022

Articolo n..: 11230663

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-GW1J.72CV/E022_H006

Articolo n..: 11230669

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-GW1J.72NV/E022

Articolo n..: 11223791

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O200.GP-GW1J.72NV/E022_H006

Articolo n..: 11230690

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-NV1T.72CV/E022

Articolo n..: 11230666

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-NV1T.72CV/E022_H006

Articolo n..: 11230693

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-NV1T.72NV/E022

Articolo n..: 11230667

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-NV1T.72NV/E022_H006

Articolo n..: 11230694

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-PV1T.72CV/E022

Articolo n..: 11230664

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-PV1T.72CV/E022_H006

Articolo n..: 11230691

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-PV1T.72NV/E022

Articolo n..: 11230665

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.GP-PV1T.72NV/E022_H006

Articolo n..: 11230692

Product group
  • Diffuse sensors with background suppression
  • Line beam
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto