• Immagine
  • Nome del prodotto
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588

Filtrare per caratteristiche

Product group

Resolution

Frame rate

Data interface

Power supply

Classe de protection

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Immagine Nome del prodotto Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VEXG-100C.R

Articolo n..: 11185990

Sensor data
  • onsemi MT9J003
  • Color
  • 1/2.3″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3856 × 2764 px
  • 1.67 × 1.67 µm
  • 7 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
VEXG-13M

Articolo n..: 11151562

Sensor data
  • onsemi PYTHON1300
  • Mono
  • 1/2″ CMOS
  • Global shutter
  • 1280 × 1024 px
  • 4.8 × 4.8 µm
  • 61 fps
Data interface
  • Gigabit Ethernet
Process Synchronization
  • Debouncer
VEXG-25C

Articolo n..: 11166633

Sensor data
  • onsemi PYTHON2000
  • Color
  • 2/3″ CMOS
  • Global shutter
  • 1920 × 1200 px
  • 4.8 × 4.8 µm
  • 41 fps
Data interface
  • Gigabit Ethernet
Process Synchronization
  • Debouncer
VEXG-25M

Articolo n..: 11166637

Sensor data
  • onsemi PYTHON2000
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 1920 × 1200 px
  • 4.8 × 4.8 µm
  • 41 fps
Data interface
  • Gigabit Ethernet
Process Synchronization
  • Debouncer
VEXG-52C.R

Articolo n..: 11185977

Sensor data
  • onsemi MT9P031
  • Color
  • 1/2.5″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 2592 × 1944 px
  • 2.2 × 2.2 µm
  • 14 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
VEXG-52M.R

Articolo n..: 11185978

Sensor data
  • onsemi MT9P031
  • Mono
  • 1/2.5″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 2592 × 1944 px
  • 2.2 × 2.2 µm
  • 14 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
VEXU-24C

Articolo n..: 11151568

Sensor data
  • Sony IMX249 Gen1
  • Color
  • 1/1.2" CMOS
  • Global shutter
  • 1920 × 1200 px
  • 5.86 × 5.86 µm
  • 38 fps
Data interface
  • USB 3.0
Process Synchronization
  • Debouncer
VEXU-24M

Articolo n..: 11151567

Sensor data
  • Sony IMX249 Gen1
  • Mono
  • 1/1.2" CMOS
  • Global shutter
  • 1920 × 1200 px
  • 5.86 × 5.86 µm
  • 38 fps
Data interface
  • USB 3.0
Process Synchronization
  • Debouncer

Non hai trovato quello che cercavi?

In alto