• Image
  • Product name
  • Dimensions W x H x L
  • Housing type
  • Display
  • Voltage supply

Filter by attributes

Dimensions

Technologie

Display

Number of digits

Housing type

Voltage supply

Reset

Protection EN 60529

Image Product name Dimensions W x H x L Housing type Display Voltage supply
H 126 Dimensions W x H x L
  • 40 x 29 x 27.5 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
H 300 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
H 310 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
H 400 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
H 410 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
ISI30 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Inquire
ISI31 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Inquire
ISI32 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Inquire
ISI33 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Inquire
ISI36 Dimensions W x H x L
  • 48 x 24 x 48 mm
Housing type
  • Built-in housing
Display
  • LCD
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Inquire
M 300 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
M 310 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
M 310.A Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
M 400 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
M 410 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
M 410.A Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
M 411 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
T 120
Housing type
  • Housing with retaining ring
Display
  • Digit roller
Inquire
T 123
Type de boîtier
  • Boîtier avec support horizontal
Affichage
  • Rouleau chiffré
Inquire
T 124
Type de boîtier
  • Boîtier avec support vertical
Affichage
  • Rouleau chiffré
Inquire
T 127 Dimensions L x H x P
  • 40 x 29 x 27,5 mm
Type de boîtier
  • Montage en saillie avec plaque de fixation
Affichage
  • Rouleau chiffré
Inquire
T 130
Type de boîtier
  • Boîtier avec anneau
Affichage
  • Rouleau chiffré
Inquire
T 134
Type de boîtier
  • Boîtier avec support horizontal et vertical
Affichage
  • Rouleau chiffré
Inquire
U 126 Dimensions L x H x P
  • 40 x 29 x 27,5 mm
Type de boîtier
  • Montage en saillie avec plaque de fixation
Affichage
  • Rouleau chiffré
Inquire
U 127 Dimensions L x H x P
  • 40 x 29 x 27,5 mm
Type de boîtier
  • Montage en saillie avec plaque de fixation
Affichage
  • Rouleau chiffré
Inquire
U 300 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
U 310 Dimensions W x H x L
  • 69 x 48 x 28 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
U 400 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
U 401 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire
U 410 Dimensions W x H x L
  • 106 x 64 x 45 mm
Housing type
  • Surface mount housing with mounting plate
Display
  • Digit roller
Inquire

Did not find what you were looking for?

To the top