• 영상
  • 상품명
  • Dimensions
  • Shaft type
  • Steps per revolution
  • Operation / keypad
  • Interface

속성으로 필터링

Dimensions

Hollow shaft

Steps per turn

Interface

영상 상품명 Dimensions Shaft type Steps per revolution Operation / keypad Interface
N 150 Dimensions
  • 37 x 75 x 45 mm
Shaft type
  • ø14 mm (through hollow shaft)
Steps per revolution
  • 1440
Interface
  • RS485 (ASCII protocol)
문의
N 155 Dimensions
  • 37 x 75 x 29 mm
Operation / keypad
  • Membrane with one softkey (handshake)
Interface
  • RS485 (ASCII protocol)
문의
NM170 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Steps per revolution
  • 2304
Interface
  • CANopen®
문의
NM172 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Steps per revolution
  • 2304
Operation / keypad
  • Membrane with two keys
Interface
  • CANopen®
문의
NM174 Dimensions
  • 56 x 106 x 84 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
Operation / keypad
  • Membrane with two keys
Interface
  • CANopen®
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로