Technical data
Dados Elétricos
Shielding
  • yes
Number of poles
  • 8
Connectors
  • M8 female connector, screw lock
Dados mecânicos
Smallest bending radius static
  • 29,5 mm
Smallest bending radius moved installation
  • 59 mm
Bending cycles
  • 2000000
Use in cable carriers
  • yes
Cable length [m]
  • 5 m
Weight
  • ≤ 246 g
Material
  • PUR, halogen-free
Interface
Data interface
  • Process interface
Environmental conditions
Flame resistance
  • DIN EN 60332-1-2
  • VDE 0482-332-1-2
  • IEC 60332-1-2
  • CSA FT-2
Halogen-free
  • DIN EN 50267-2-1
  • IEC 60754-1
  • VDE 0482-267-2-1
Resistance to oil
  • DIN EN 60811-2-1, 168 h at 100°C
Operation temperature (static)
  • -50 ... +80 °C
Protection class
  • IP 65/67 (camera side)

Downloads
Data sheet

Diagrams
Pin assignment

To the top