Data sheet – VCXG-201C.R.I.XT
Data sheet – VCXG-201C.R.I.XT
Detailed data sheet – VCXG-201C.R.I.XT
Quick Start Guide VCXG.I
User’s Guide VCXG / VCXG.I / VCXU cameras
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (GigE)
Application Notes
VCXG-201C.R.I.XT / STEP
![]() |
Z-Power Supply Kit LX PX VCXG int.
Article no.: 11122415 |
|
![]() |
VEXG / VCXG Starter Kit
Article no.: 11165158 |
|
![]() |
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
![]() |
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
![]() |
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
![]() |
Tube Adapter A M47 hard anodized
Article no.: 11185373 |
|
![]() |
Tube M47 hard anodized
Article no.: 11185370 |
|
![]() |
Tube M47 hard anodized L12
Article no.: 11702640 |
|
![]() |
Tube M47 hard anod. scratchproof glass
Article no.: 11701124 |
|
![]() |
Tube Module 6 mm M47 hard anodized
Article no.: 11185372 |
|
![]() |
Tube Module 12 mm M47 hard anodized
Article no.: 11185371 |
|
![]() |
Tube Module 36 mm M47 hard anodized
Article no.: 11211571 |
|
![]() |
Tube Adapter B M62 hard anodized
Article no.: 11185377 |
|
![]() |
Housing base set A VCXG.I r IP65/67 HA
Article no.: 11207845 |
|
![]() |
Tube M62 hard anodized
Article no.: 11185374 |
|
![]() |
Tube M62 hard anod. scratchproof glass
Article no.: 11701125 |
|
![]() |
Tube Module 6 mm M62 hard anodized
Article no.: 11185376 |
|
![]() |
Tube Module 12 mm M62 hard anodized
Article no.: 11185375 |
|
![]() |
Tube Module 36 mm M62 hard anodized
Article no.: 11198906 |
|
![]() |
Tube Adapter D M92 hard anodized
Article no.: 11704311 |
|
![]() |
Tube M92 hard anodized PMMA
Article no.: 11704312 |
|
![]() |
Tube Module 6 mm M92 hard anodized
Article no.: 11704395 |
|
![]() |
Tube Module 12 mm M92 hard anodized
Article no.: 11704397 |
|
![]() |
Tube Module 36 mm M92 hard anodized
Article no.: 11704394 |
|
![]() |
Housing base set C V4A VCXG.I r IP65/67
Article no.: 11704019 |
|
![]() |
Tube M62 V4A PMMA
Article no.: 11704017 |
|
![]() |
Tube M62 V4A scratchproof glass
Article no.: 11704018 |
|
![]() |
Tube Module 6 mm M62 V4A
Article no.: 11704016 |
|
![]() |
Tube Module 12 mm M62 V4A
Article no.: 11704015 |
|
![]() |
Tube Module 36 mm M62 V4A
Article no.: 11704014 |
|
![]() |
Housing base set B V4A VCXG.I r IP69K
Article no.: 11207844 |
|
![]() |
Housing V4A IP69K Mounting Tool
Article no.: 11208719 |
|
![]() |
Tube M60 V4A IP69K Acryl
Article no.: 11208732 |
|
![]() |
Cover Glass Replacement Acryl 2"
Article no.: 11217113 |
|
![]() |
Sealing ReplacementSet Housing V4A IP69K
Article no.: 11217115 |
|
![]() |
Rotation lock M40 VA4 IP69K
Article no.: 11208731 |
|
![]() |
Filter IR Cut, screwable
Article no.: 11008790 |
|
![]() |
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
![]() |
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
![]() |
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
![]() |
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
![]() |
ZVL-Adapter S-Mount / C-Mount
Article no.: 11167984 |
|
![]() |
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
![]() |
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
![]() |
ZVK-Sealing Pack 2.41*14.07mm
Article no.: 11177564 |
|
![]() |
ZVL-V0826-MPZ
Article no.: 11700363 |
|
![]() |
ZVL-V1226-MPZ
Article no.: 11700368 |
|
![]() |
ZVL-V1624-MPZ
Article no.: 11700366 |
|
![]() |
ZVL-V2520-MPZ
Article no.: 11700364 |
|
![]() |
ZVL-V3522-MPZ
Article no.: 11700365 |
|
![]() |
ZVL-V5024-MPZ
Article no.: 11700367 |
|
![]() |
ZVL-LM6FC24M
Article no.: 11700795 |
|
![]() |
ZVL-LM8FC24M
Article no.: 11700796 |
|
![]() |
ZVL-LM12FC24M
Article no.: 11700791 |
|
![]() |
ZVL-LM16FC24M
Article no.: 11700739 |
|
![]() |
ZVL-LM25FC24M
Article no.: 11700738 |
|
![]() |
ZVL-LM35FC24M
Article no.: 11700793 |
|
![]() |
ZVL-LM50FC24M
Article no.: 11700794 |
|
![]() |
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
![]() |
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
![]() |
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
![]() |
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
![]() |
Obj LINOS MeVis C 25mm/f1,6
Article no.: 11051404 |
|
![]() |
ZVL-V0828-MPY
Article no.: 11181608 |
|
![]() |
ZVL-V1228-MPY
Article no.: 11181609 |
|
![]() |
ZVL-Dimension_2.8/8_C
Article no.: 11214035 |
|
![]() |
ZVL-Dimension_2/12_C
Article no.: 11214036 |
|
![]() |
ZVL-Dimension_2/18_C
Article no.: 11214038 |
|
![]() |
ZVL-Dimension_2/25_C
Article no.: 11214039 |
|
![]() |
ZVL-Dimension_2/35_C
Article no.: 11214040 |
|
![]() |
ZVL-Dimension_2/50_C
Article no.: 11214041 |
|
![]() |
GigE Power Switch
Article no.: 11008795 |
|
![]() |
Cable GigE RJ45/RJ45, 3,0 m
Article no.: 10170048 |
|
![]() |
Cable GigE RJ45/RJ45, 6,0 m
Article no.: 10141719 |
|
![]() |
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Article no.: 11150185 |
|
![]() |
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Article no.: 11150302 |
|
![]() |
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Article no.: 11150186 |
|
![]() |
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Article no.: 11150188 |
|
![]() |
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Article no.: 11173256 |
|
![]() |
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Article no.: 11173257 |
|
![]() |
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Article no.: 11173258 |
|
![]() |
Adapter Cable TX to VCXG VCXU
Adapter Cable
Article no.: 11701127 |
|
![]() |
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
![]() |
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
![]() |
Mounting Adapter Type D (Front)
Article no.: 11165176 |
|
![]() |
Mounting Adapter Type E
Article no.: 11165173 |
|
![]() |
Mounting Adapter Type H
Article no.: 11191852 |
|
![]() |
Heat Sink Type C
Article no.: 11165171 |
|
![]() |
Adapter CX- / TX-Mount
Article no.: 11165175 |
|