Technical data
Technical data
Nominal voltage
  • 60 V
Cable length
  • 2 m, 5 m, 10 m (further length upon request)
Operating temperature
  • -25...+80 °C
Material
  • Cable sheath: PUR black, halogen free
Technical data - mechanical design
Protection EN 60529
  • IP 67 (mounted)

Scaricare

Disegni
Drawings

In alto