• Image
  • Product name
  • Measuring distance Sd
  • Sweet spot
  • Beam type
  • Linearity error
  • Laser class
  • Features
  • Availability

Filter by attributes

Measuring distance Sd

Sweet spot

Beam type

Linearity error

Laser class

Interface

Image Product name Measuring distance Sd Sweet spot Beam type Linearity error Laser class Features Availability
OM70-L0070.HH0048.EK

Article no.: 11216521

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 48 mm
Beam type
  • Line
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-L0070.HH0048.VI

Article no.: 11200058

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 48 mm
Beam type
  • Line
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-L0070.HH0065.EK

Article no.: 11216505

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 65 mm
Beam type
  • Line
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-L0070.HH0065.VI

Article no.: 11112017

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 65 mm
Beam type
  • Line
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-L0140.HH0070.EK

Article no.: 11220165

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 70 mm
Beam type
  • Line
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-L0140.HH0070.VI

Article no.: 11200062

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 70 mm
Beam type
  • Line
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-L0140.HH0100.EK

Article no.: 11220166

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 100 mm
Beam type
  • Line
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-L0140.HH0100.VI

Article no.: 11200064

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 100 mm
Beam type
  • Line
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-L0140.HH0130.EK

Article no.: 11216506

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-L0140.HH0130.VI

Article no.: 11112019

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-L0250.HH0130.EK

Article no.: 11220167

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-L0250.HH0130.VI

Article no.: 11200066

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 130 mm
Beam type
  • Line
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-L0250.HH0180.EK

Article no.: 11220168

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 180 mm
Beam type
  • Line
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-L0250.HH0180.VI

Article no.: 11200068

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 180 mm
Beam type
  • Line
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-L0250.HH0240.EK

Article no.: 11194698

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 240 mm
Beam type
  • Line
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-L0250.HH0240.VI

Article no.: 11112061

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 240 mm
Beam type
  • Line
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-P0070.HH0048.EK

Article no.: 11216522

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 48 mm
Beam type
  • Point
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-P0070.HH0048.VI

Article no.: 11200060

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 48 mm
Beam type
  • Point
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-P0070.HH0065.EK

Article no.: 11216511

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 65 mm
Beam type
  • Point
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-P0070.HH0065.VI

Article no.: 11195785

Measuring distance Sd
  • 30 … 70 mm
Sweet spot
  • 65 mm
Beam type
  • Point
Linearity error
  • ± 0.06 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-P0140.HH0070.EK

Article no.: 11220192

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 70 mm
Beam type
  • Point
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-P0140.HH0070.VI

Article no.: 11200061

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 70 mm
Beam type
  • Point
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-P0140.HH0100.EK

Article no.: 11220193

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 100 mm
Beam type
  • Point
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-P0140.HH0100.VI

Article no.: 11200063

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 100 mm
Beam type
  • Point
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-P0140.HH0130.EK

Article no.: 11216512

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 130 mm
Beam type
  • Point
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-P0140.HH0130.VI

Article no.: 11112018

Measuring distance Sd
  • 40 … 140 mm
Sweet spot
  • 130 mm
Beam type
  • Point
Linearity error
  • ± 0.07 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire
OM70-P0250.HH0130.EK

Article no.: 11220194

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 130 mm
Beam type
  • Point
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
immediately available
Inquire
OM70-P0250.HH0130.VI

Article no.: 11200065

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 130 mm
Beam type
  • Point
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
on request
Inquire
OM70-P0250.HH0180.EK

Article no.: 11220195

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 180 mm
Beam type
  • Point
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • Ethernet TCP/IP
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Delivery time
on request
Inquire
OM70-P0250.HH0180.VI

Article no.: 11200067

Measuring distance Sd
  • 50 … 250 mm
Sweet spot
  • 180 mm
Beam type
  • Point
Linearity error
  • ± 0.09 % Mr
Laser class
  • 1
Features
  • RS485
  • 4 ... 20 mA / 0 ... 10 VDC
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top