Product portfolio
Indirect measurement - cavity pressure sensors

Indirect measurement - cavity pressure sensors

  • Force range 0 ... 250 N to 0 ... 30 kN
  • Operating temperature 0 … 200 °C
  • Pluggable version
  • Especially suitable for multi-cavity tools
Open in product selector
Direct measurement - cavity pressure sensors

Direct measurement - cavity pressure sensors

  • Pressure range 0 ... 2000 bar
  • Media temperature 0 ... 400 °C
  • Pluggable version
  • Especially suitable for multi-cavity tools
Open in product selector
Multi-range charge amplifier for piezoelectric sensors

Multi-range charge amplifier for piezoelectric sensors

  • Configurable range 100 pC - 1,000,000 pC
  • Rugged aluminum housing for industrial use
  • Configurable  limits with switching outputs
  • Peak value memory
Open in product selector
Cables and installation accessories for piezoelectric sensors

Cables and installation accessories for piezoelectric sensors

  • Cable matching the Baumer cavity pressure sensors, with Fischer or BNC plug
  • High-temperature cable 0 ... +220 °C available as an option
  • Installation tools for directly measuring cavity pressure sensors type DPPC

Your benefits
  • Increased component quality
    • Reliable process control and safety
    • Monitoring and verification of component quality
  • Improved yield
    • Process fluctuations can be detected earlier
    • Optimized injection process
  • Increased production efficiency
    • Improved yield thanks to precise process monitoring
    • Optimized cycle time

Applications

Technology

Piezoelectric effect
If a force acts on a piezoelectric crystal, a shift in electrical charges takes place in the crystal. These very small charges are picked up at the electrodes and transformed into a measuring signal in a highly sensitive charge amplifier. Piezoelectric sensors are characterized by extremely fast response times and are suitable for measuring highly dynamic forces. In comparison to strain gage-based sensors, piezoelectric receivers can be used at significantly higher temperatures. A further advantage is that very large and very small forces can be measured using one sensor. A disadvantage of piezoelectric technology is that the generated charges are dissipated by extremely small leakage currents. This requires cyclical zeroing of the measurement, which is not necessary in the case of strain gage-based sensors.


Downloads
Brochures / Catalogs


To the top